Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
comfortdesigns/products/22e32eb7-2087-4cf8-9d08-7605c27a0fd5
Home
Categories
Sanitary
Showers
60" x 36" Code Compliant Roll In Shower
Available in United States
Comfort Designs
Follow
Archived
60" x 36" Code Compliant Roll In Shower
4.8
(6 reviews)
Standard Features:
3/4" Profile Height
Solid Surface Finish or Gelcoat Finish
GripSure Textured Floor
Designed for On-Slab Installation
For a complete listing of all Comfort Designs product please visit www.comfortdesignsbathware.com
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
praxis-0132
Product family
Showers
Product group
Code Compliant - ADA - Roll-in Showers
Type
Object (single object)
Date of publishing
2017-01-19
Edition number
1
Links
Links
Product url
http://www.comfortdesignsbathware.com/products.cfm?QuickSearch=R2100001
Classification
Classification
BIMobject Category
Sanitary - Showers
Similar products
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 33", CENTER drain - Freedom INSPIRE Series - APX6032BFKTC
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
FontanaShowers
Fontana Lima Ultra Thin Rain Shower Head with Built in Thermostatic Mixer and Hand Held Shower Set
4.4
(
15
)
Download