Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
commscope/products/2ce6f951-e6c4-4717-b575-64892353de32
Home
Categories
Electronics
Networking
760252334 Propel™ Module 8 Ports LC Front Connector SM Fiber
Available in United States
CommScope
Follow
760252334 Propel™ Module 8 Ports LC Front Connector SM Fiber
760252334 | PPL-DM-8AU-8LC-SM-BEU
Download
Technical specification
Technical specification
Unique ref.
760252334-PPL-DM-8AU-8LC-SM-BEU
Product family
Communication and Data Processing Equipment
Product group
PROPEL™ Modules
Date of publishing
2023-04-26
Edition number
1
Height (mm)
11
Width (mm)
65
Depth (mm)
170
Related
Related
Material main
Plastic
Material secondary
Electronic & optical components
Weight Net (Kg)
0.11
Classification
Classification
BIMobject Category
Electronics - Networking
Region availability
North America
Canada
United States
Similar products
CommScope
FiberGuide Overhead Fiber Cable Management and Fiber Raceway Solution
4.6
(
9
)
Download
CommScope
SYSTIMAX 360™ GigaSPEED XL® 1100GS3 Evolve Category 6 U/UTP Distribution Module, 6 Port - Part Number : 760151167
Download
CommScope
760264158 | CPPA-6-DM-2U-48
Download
CommScope
SYSTIMAX 360™ GigaSPEED XL® 1100GS3 Evolve Angled Category 6 U/UTP Patch Panel, 24 Port; - Part Number : 760151308
Download
CommScope
UDS-2U-BK-LC-A-ULL - SYSTIMAX® UDS 2RU Splice Panel - Part Number : 760239074
Download
CommScope
Standard Density 2U Sliding Panel - Part Number : 760231456
Download