Publish your products
SYSTIMAX 360™ GigaSPEED X10D® 1100GS6 Evolve Category 6A U/UTP Patch Panel, 24 Port - Part Number : 760152587
CommScope

SYSTIMAX 360™ GigaSPEED X10D® 1100GS6 Evolve Category 6A U/UTP Patch Panel, 24 Port - Part Number : 760152587

SYSTIMAX 360™ GigaSPEED® X10D 1100GS6 Evolve Panels

SYSTIMAX 360 GigaSPEED X10D 1100GS6 panels are available in 1U and 2U options, angled and straight designs and feature the elegant SYSTIMAX 360 design. Enhanced rear cable management features make installation easier over current cable bundling/dressing methods by reducing time and steps to tie down bundles of cable on the rear of the new panel platform, Evolve, is an intelligent/intelligent-ready modular panel system designed to accommodate unshielded multi-connector modules, individual shielded information outlets, pre-terminated copper trunks and future connector designs. For applications that demand intelligence today, the panel platform offers built-in intelligence, providing insight deep into your network for vision, knowledge and control of your network infrastructure. If, however, you are not ready for intelligence today but want the flexibility to add it later, the intelligent ready panel platform allows customers to evolve to intelligence deployments as their network needs change. Supporting architectures with shorter cords and cables and delivering improved performance, this new panel platform makes 10G easier – and life better – than ever before.
  • GS6 multi-connector module utilizes patented straddle pair cross-over contacts and patent pending technologies to achieve efficient alien crosstalk reduction ensuring industry standards are met for Category 6A/ EA performance levels
  • Architectural design and flexibility - supports 5 meter cables in 3 and 4 connector channels, 3 meter cables in 2 connector channels and cross connect cords down to 1 meter
  • Alien Crosstalk complies to industry standards; TIA-568-C and IEC 11801
  • Easy cable routing and bundling through improved rear cable management
  • Supports the deployment of InstaPATCH® Cu pre-terminated copper solutions
  • Available in 24-port (1U) and 48-port (2U) options and straight and angled constructions, both iPatch (intelligence) Ready
  • Features the elegant SYSTIMAX 360 design
  • No tools required when installing iPatch Ready upgrade kits
  • Qualifies for a 20-year Extended Product Warranty and Applications Assurance when included in a certified SYSTIMAX GigaSPEED channel



Part Number : 760152587
Technical specification
  • Unique ref.commscope-00060
  • Product familyComputer Network Equipment
  • Product groupPanels
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
  • Height (inches)43.7
  • Width (inches)482.6
  • Depth (inches)169.8
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit