Publish your products
Uniprise Universal 10G Panel 2U 48 Port - Part Number : 760162818
CommScope

Uniprise Universal 10G Panel 2U 48 Port - Part Number : 760162818

To simplify terminating or interconnecting your voice, data and video circuits, CommScope offers high-quality modular panels for Category 3, 5, 5e, 6 and 6A cabling. Available with up to 72 ports, these straight and angled panels are easy to install and maintain. Plus, they meet or exceed the performance and transmission standards for  mission-critical applications. 

  • Backward compatible with Category 6, 5e, 5, and 3 cords and cables



Part Number : 760162818
Technical specification
  • Unique ref.commscope-00084
  • Product familyComputer Network Equipment
  • Product groupUniprise® Panels
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
  • Height (mm)88.1
  • Width (mm)482.6
  • Depth (mm)115.5
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States