Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
commscope/products/bac6b61f-8418-429e-8820-5d4907c94190
Home
Categories
Electronics
Networking
Ready Wall Mount Building Enclosure, 4P, Black - Part Number : 760147504
Available in United States
CommScope
Follow
Ready Wall Mount Building Enclosure, 4P, Black - Part Number : 760147504
Ready™ Wall Mount Building Enclosure, 4P, black
Part Number : 760147504
Download
Technical specification
Technical specification
Unique ref.
commscope-WBE-EMT-BK-4P-PNL
Product family
Computer Network Equipment
Product group
Ready™ Wall Mount Building Enclosure
Type
Object (single object)
Date of publishing
2018-11-22
Edition number
1
Height (inches)
11
Width (inches)
13
Depth (inches)
4.25
Links
Links
Product url
https://www.commscope.com/catalog/cabinets_panels_enclosures/product_details.aspx?id=33135
Installation instructions
https://www.commscope.com/catalog/doc/pdf/9018/860_383_587_-_Wall_Mounted_Building_Entrance_Instructions.pdf
Technical description
https://www.commscope.com/catalog/cabinets_panels_enclosures/pdf/part/33135/760147504_WBE-EMT-BK-4P-PNL.pdf
Related
Related
Material main
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Networking
UNSPSC name
Data Voice or Multimedia Network Equipment or Platforms and Accessories
UNSPSC code
4322
CSI MasterFormat 2014 Code
27 21 00
CSI MasterFormat 2014 Title
Data Communications Network Equipment
OmniClass Number
23-37 13 15
OmniClass Title
Local Area Network Devices
Region availability
North America
Canada
United States
Similar products
CommScope
SYSTIMAX 360™ iPatch® PATCHMAX GS6 U/UTP Patch Panel, 48 Port
Download
CommScope
SYSTIMAX 360™ imVision® Controller - Part Number : 760161380
Download
CommScope
760187211 | 360-E-ANG-MOD-2U-48
Download
CommScope
EHD-2U-W - SYSTIMAX® EHD 2U Sliding Tray Fiber Panel - Part Number : EHD-2U-W
Download
CommScope
UDS-2U-WH-LC-B-ULL - SYSTIMAX® UDS 2RU Splice Panel - Part Number : 760239077
Download
CommScope
FiberGuide Overhead Fiber Cable Management and Fiber Raceway Solution
4.5
(
8
)
Download