Publish your products
Ready Wall Mount Building Enclosure, 8P, Black - Part Number : 760147512
Ready Wall Mount Building Enclosure, 8P, Black - Part Number : 760147512
    CommScope

    Ready Wall Mount Building Enclosure, 8P, Black - Part Number : 760147512

    Ready™ Wall Mount Building Enclosure, 8P, black

    Part Number : 760147512

    Technical specification
    • Unique ref.commscope-WBE-EMT-BK-8P-PNL
    • Product familyComputer Network Equipment
    • Product groupReady™ Wall Mount Building Enclosure
    • TypeObject (single object)
    • Date of publishing2018-11-22
    • Edition number1
    • Height (inches)11
    • Width (inches)13
    • Depth (inches)6
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Networking
    • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC code4322
    • CSI MasterFormat 2014 Code27 21 00
    • CSI MasterFormat 2014 TitleData Communications Network Equipment
    • OmniClass Number23-37 13 15
    • OmniClass TitleLocal Area Network Devices

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit