Publish your products
EL-OC - Electric Steam Outdoor Humidifier

EL-OC - Electric Steam Outdoor Humidifier

Condair's EL Series of electric steam humidifiers leads the humidification industry in performance, reliability and flexibility.
Application flexibility of these products has now improved even further with the addition of the newly designed outdoor cabinet models.


Operation and Performance

The full range of capacities and voltages available with the EL indoor model is available for the new outdoor models.

The EL-OC uses the same sequence of operation, installation and maintenance principles as the indoor EL; which have been tried, true and trusted for many years!

Installation Flexibility

The EL-OC humidifier has been fully tested and approved for operation in a wide range of climates. The heavy-duty weatherproof cabinetry has been certified to an IP54 rating (NEMA 3 equivalent) for reliability in almost all outdoor environments.

Installations of these new products are as easy as ever, requiring only a single electrical connection to the unit in addition to standard plumbing lines for supply and drain water. Internal drain water cooling allows for the unit to be installed directly to a drain line without the need for additional external cooling.

Specification
  • Features and benefits

    Improved temperature range from -40ºF (-40ºC) to 104ºF (40ºC).

    Powerful connectivity through the touchscreen Integrated Controller.

    Easy installation and simple maintenance.

    Full range of capacities and voltages.

    Condair EL-OC roof curb mounted version:

    Roof curb must be provided on site.

Technical specification
  • Unique ref.condair-usa-ca-el-oc
  • Product familyAir Humidifier
  • Product groupSteam Humidifier
  • TypeObject (single object)
  • Date of publishing2023-12-05
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationHumidifier
  • ETIM CodeEC011628
  • ETIM NameHumidifier (steam)
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit