Publish your products
SE - Steam Exchange Humidifier

SE - Steam Exchange Humidifier

Condair SETC Steam Exchange humidifiers generate, clean, atmospheric steam using facility boiler steam as an energy source. Boiler steam passes through internal 316 stainless steel heat exchangers, turning fresh water into steam at atmospheric pressure. This technique prevents chemical boiler treatments from being dispersed into the building air supply. The compact 316 stainless steel heat exchanger has large flat surfaces to minimize scale buildup in the humidifier tank. Scale tends to fall off the exchanger wall to the bottom of the tank, maintaining efficient heat transfer to the water and extending the intervals between cleanings. The smooth stainless steel surface of the tank and removable heat exchanger are easily cleaned and maintained.

SETC humidifiers offer unprecedented installation flexibility. They can be configured for both medium and large systems. Units are packaged in a powder coated cabinet and feature single point pressure steam, water, and power connections. The standard drain water cooling ensures drain water does not exceed 140°F (60°C) to meet local plumbing codes. Steam distribution is easily accomplished through either the HVAC duct system or into individual areas through remote blower packs.

All SETC humidifiers have an automatic system test routine, and a display window that provides readouts on operating parameters and self-diagnostic functions, including service indication. The humidifier will make service adjustments automatically or trigger a shutdown while displaying the function requiring operator attention. SETC humidifiers can be easily integrated with a central HVAC control system, via a computer interface, for maximum control flexibility. Humidifiers can accept command inputs from a BMS to automatically control the humidifier’s output.

Condair humidifiers provide clean humidification, reducing air-borne contaminants and subsequent health-related employee absenteeism. Correct interior humidity levels in winter maintain comfort at lower temperatures and can reduce heating costs

Technical specification
  • Unique ref.condair-usa-ca-setc
  • Product familyAir Humidifier
  • Product groupSteam Humidifier
  • TypeObject (single object)
  • Date of publishing2023-12-05
  • Edition number1
Related
  • Material mainPowder coated steel
  • Material secondaryStainless steel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationHumidifier
  • ETIM CodeEC011628
  • ETIM NameHumidifier (steam)
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit