We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

GS: Gas-Powered Steam Humidifier

Unique ref.: condair-gs
Brand: Condair
Product family: Humidifiers
Product group: Isothermal
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (9)
The Condair GS is a gas-powered steam humidifier, who is more efficient than any other system. Gas not only offers a unique cost-benefit ratio, but is also one of the most reliable energy sources from an environment point of view. The Condair GS operates with natural or propane gas. The innovative 360° full-circle burner technology enables the achievement of a thermal efficiency level up to 90%.

Modern technology combined with intelligent features. This means a long service life with short installation and maintenance periods, enhanced comfort and high performance. The Condair Dual2 can be integrated with a few small steps into any building management system using Modbus, LonWorks or BACnet.

  • Maximum steam output in shorter time periods
  • Amortization period: from two years depending on gas price
  • Accessible interior
  • All-round safety
  • e-LINKS: BACnet, LonWorks and Modbus interface


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Other HVAC
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Other

Name Value
Application Air Humidification

Condair

Properties

Name Value
Gas Consumption - m3 per h 0.9..24.3
Steam Connection Size - in 1 3/4", 3", 4"
Dimensions - WxHxD - cm 114x81x53…114x81x149
Operating Weight - kg 211..623
Control Voltage - V 230V1, 50..60 Hz
Flue Pipe Connection - in 3", 4", 5", 6"
Drain Connection Size - in 3/4"
Water Connection Size - in 3/4" BSP
Maximum Power Consumption - kW 36.5..219
Maximum Steam Capacity - kg per h 40..240
Fuel Type Natural gas or Propane gas
Water Quality Untreated drinking water or RO water

All BIM objects are real products from real manufacturers confirmed and approved