We are using cookies to provide our services

By using our services you agree to our use of cookies

RS Resistive Steam Humidifier

Unique ref.: condair-humidifier-rsseries
Brand: Condair
Product family: Humidifiers
Product group: Isothermal
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (10)

This electric steam humidifier delivers accurate humidity control without the expense of plastic disposable boiling cylinders and simplifies maintenance with its patented scale management system.

Scale that forms on the heating elements breaks off under normal operation and falls into the externally located scale collector tank. Scale removal is a simple process of draining the scale collector tank with the push of a button, allowing the unit to cool then disconnecting the tank and emptying it.

The Condair RS can operate with mains water to provide ±3%RH control or on reverse osmosis (RO) water to offer ±1%RH control. When operating on RO water, scale build-up is virtually eliminated, significantly reducing the unit's required maintenance.

By locating the water inlet and drain between the twin walls of the outer cylinder wall and an inner cylinder liner, the temperature is kept at a level that inhibits scale formation in this area. This "cold water pool" prevents blockages of the inlet and drain by scale to further enable extended periods between servicing.

An advanced touch screen controller provides intuitive control over operation and very detailed reporting, including downloading performance, fault and service history into Excel for advanced diagnostics. BMS connectivity is standard with BACnet and Modbus protocols.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Other
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Other

Name Value
Capacity 0…172.4 kg/hr
Voltage 230V/1~ | 200V/3~ | 230V/3~ | 400V/3~ | 415V/3~ | 440V/3~ | 460V/3~ | 480V/3~ | 500V/3~ | 600V/3~

Condair

Properties

Name Value
Number of Stainless Steel Tanks 1 | 2
Input Maximum 3.8…60 kW (single humidifier), up to 4x32.3 kW (multiple units)

All BIM objects are real products from real manufacturers confirmed and approved