This resistive steam humidifier is available in models with outputs of 2-8kg/h. It is the ideal solution for applications that need low capacity steam humidification with the efficient performance of resistive heater technology.
The benefits of resistive heating include a cleanable rather than replaceable boiling chamber, the abilty to operate on mains or RO water and more accurate humidity control than electrode boiler humidifiers.
An intelligent water control system allows drain cycles to be programmed according to water quality. When run on high mineral water, drain cycles can be more frequent to reduce service requirements, and when operated on low mineral water can be extended to save water and energy.
At just 470mm wide, 350mm high and 150mm deep, the Condair RM is very compact in size. It can be wall or floor mounted, with an optional stand and side entry pipework connections.
Region availability
| Asia | Africa | South America | Europe | Oceania |
|---|---|---|---|---|
China | Angola | Argentina | Austria | Australia |
India | Botswana | Chile | Belgium | New Zealand |
Indonesia | Egypt | Uruguay | Bulgaria | |
Israel | Mozambique | Croatia | ||
Jordan | Namibia | Czech Republic | ||
Malaysia | South Africa | Denmark | ||
Pakistan | Tunisia | Estonia | ||
Saudi Arabia | Zimbabwe | Finland | ||
Singapore | France | |||
South Korea | Germany | |||
Syria | Greece | |||
Thailand | Hungary | |||
Türkiye | Iceland | |||
United Arab Emirates | Ireland | |||
Italy | ||||
Latvia | ||||
Lithuania | ||||
Netherlands | ||||
Norway | ||||
Poland | ||||
Portugal | ||||
Romania | ||||
Serbia | ||||
Slovakia | ||||
Slovenia | ||||
Spain | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom |