Publish your products
RS Large - Resistive Steam Humidifier
RS Large - Resistive Steam Humidifier
RS Large - Resistive Steam Humidifier
RS Large - Resistive Steam Humidifier
    Condair
    Archived

    RS Large - Resistive Steam Humidifier

    This electric steam humidifier delivers accurate humidity control without the expense of plastic disposable boiling cylinders and simplifies maintenance with its scale management system.

    Scale that forms on the heating elements breaks off under normal operation and falls into the externally located scale collector tank. Scale removal is a simple process of draining the scale collector tank with the push of a button, allowing the unit to cool then disconnecting the tank and emptying it.

    The Condair RS can operate with mains water to provide ±3%RH control or on reverse osmosis (RO) water to offer ±1%RH control. When operating on RO water, scale build-up is virtually eliminated, significantly reducing the unit's required maintenance.

    By locating the water inlet and drain between the twin walls of the outer cylinder wall and an inner cylinder liner, the temperature is kept at a level that inhibits scale formation in this area. This "cold water pool" prevents blockages of the inlet and drain by scale to further enable extended periods between servicing.

    An advanced touch screen controller provides intuitive control over operation and very detailed reporting, including downloading performance, fault and service history into Excel for advanced diagnostics. BMS connectivity is standard with BACnet and Modbus protocols.

    Specification
    • RS Large 50...80 kg/h

      Version: With or without scale collector tank. (without scale collector tank for use with reverse osmosis water only)

      Configurable options in the 3D models:

      • Mounting Rack
      • Mounting Rail (mandatory in combination with mounting rack)

      Condair RS 50: Max. Nominal Steam Capacity: 50 kg/h

      Max. Steam Capacity: 50.0...53.4 kg/h (depending on heating voltage)

      Voltages 50...60 Hz:

      • 3 Phase Heating Voltage: 400 V, 415 V
      • 1 Phase Control Voltage: 220...240 V

      Condair RS 60: Max. Nominal Steam Capacity: 60 kg/h

      Max. Steam Capacity: 60.0...64.0 kg/h (depending on heating voltage)

      Voltages 50...60 Hz:

      • 3 Phase Heating Voltage: 400 V, 415 V
      • 1 Phase Control Voltage: 220...240 V

      Condair RS 80: Max. Nominal Steam Capacity: 80 kg/h

      Max. Steam Capacity: 80.0...86.2 kg/h (depending on heating voltage)

      Voltages 50...60 Hz:

      • 3 Phase Heating Voltage: 400 V, 415 V
      • 1 Phase Control Voltage: 220...240 V



    Technical specification
    • Unique ref.condair-rs-large-series
    • Product familyAir Humidifier
    • Product groupSteam Humidifier
    • TypeObject (single object)
    • Date of publishing2022-06-11
    • Edition number1
    • Height (mm)1100
    • Width (mm)1000
    • Depth (mm)406
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    • Designed inSwitzerland
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - Other
    • IFC classificationHumidifier
    • ETIM CodeEC011628
    • ETIM NameHumidifier (steam)
    • UNSPSC nameHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit