We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Alu Al.125.20

Unique ref.: 125
Brand: Conecto
Product family: Expansion profiles
Product group: Aluminum profiles
Width (mm): 125
Date of publishing: 2019-10-18
Edition number: 1
Type: Building Material
Download (1)

Conecto joints are manufactured of a specially engineered aluminum to load deformation resistance. Joints are formed so as to allow easy cleaning and accumulate no contamination. Joints are used for heavy traffic facilities such as shopping malls, office buildings, hotels or schools. Joints withstand up to 100kN loads, depending on the wheel size and effective pressure area. High resistance and aesthetic look are the main advantages of the joint.


Material main: Aluminium
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Construction - Decks, Slabs & Floors
IFC classification: Building Element
Uniclass 2015 Code: EF_30
Uniclass 2015 Description: Roofs, floor and paving elements
OmniClass Number: 23-13 17 00
OmniClass Title: Profiles
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Construction - Decks, Slabs & Floors

Name Value
Colour silver
Length 3000 mm
Material aluminium
Thickness 0 mm — 87 mm
Width 125 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 3000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour silver
Material aluminium

All BIM objects are real products from real manufacturers confirmed and approved