We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Conecto Park Ga 63.30

Unique ref.: 63
Brand: Conecto
Product family: Expansion profiles
Product group: Aluminum profiles
Width (mm): 109
Date of publishing: 2019-10-18
Edition number: 1
Type: Building Material
Download (2)

Watertight expansion joins for car park grove applications. Designers enjoy the system for reliability and the small size of the visible element aligned with the parking floor surface. High resistance to traffic and loads. System is glued to the surface using resin adhesive. Joint is anchored tight and the groove is filled with resin grout.

Application of flexible material on joint rims makes the properly installed cover virtually indestructible. The removable cover allows for elastomer replacement in case of mechanical damage. This system has proven its qualities at numerous parking across Europe. In case of groove high, we use Conecto GA on upper mounting bracket (angles with pulling rods).


Material main: Rubber
Material secondary: Stainless steel
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Construction - Decks, Slabs & Floors
IFC classification: Building Element
Uniclass 2015 Code: EF_30
Uniclass 2015 Description: Roofs, floor and paving elements
OmniClass Number: 23-13 17 00
OmniClass Title: Profiles
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Construction - Decks, Slabs & Floors

Name Value
Colour black/silver
Length 3000 mm
Material stainless steel, aluminium, rubber
Thickness 25 mm — 200 mm
Width 109 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 3000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour black/silver
Material stainless steel, aluminium, rubber

All BIM objects are real products from real manufacturers confirmed and approved