Unique ref.: | 88 |
---|---|
Brand: | Conecto |
Product family: | Expansion profiles |
Product group: | Aluminum profiles |
Width (mm): | 134 |
Date of publishing: | 2019-10-18 |
Edition number: | 1 |
Type: | Building Material |
Watertight expansion joins for car park grove applications. Designers enjoy the system for reliability and the small size of the visible element aligned with the parking floor surface. High resistance to traffic and loads. System is glued to the surface using resin adhesive. Joint is anchored tight and the groove is filled with resin grout.
Application of flexible material on joint rims makes the properly installed cover virtually indestructible. The removable cover allows for elastomer replacement in case of mechanical damage. This system has proven its qualities at numerous parking across Europe. In case of groove high, we use Conecto GA on upper mounting bracket (angles with pulling rods).
Product url: | http://www.conecto-profiles.com/aluminium-joints/car-park-watertight-joint... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.conecto-profiles.com/aluminium-joints/car-park-watertight-joint... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/conecto/product/88
Material main: | Rubber |
---|---|
Material secondary: | Stainless steel |
Designed in: | Poland |
Manufactured in: | Poland |
BIMobject Category: | Construction - Decks, Slabs & Floors |
---|---|
IFC classification: | Building Element |
Uniclass 2015 Code: | EF_30 |
Uniclass 2015 Description: | Roofs, floor and paving elements |
OmniClass Number: | 23-13 17 00 |
OmniClass Title: | Profiles |
Name | Value |
---|---|
Colour | black/silver |
Length | 3000 mm |
Material | stainless steel, aluminium, rubber |
Thickness | 25 mm — 200 mm |
Width | 134 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 3000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | black/silver |
Material | stainless steel, aluminium, rubber |
BIMobject®