Publish your products
911154-1 CO/VC CO Monitor & Ventilation Controller
911154-1 CO/VC CO Monitor & Ventilation Controller
911154-1 CO/VC CO Monitor & Ventilation Controller
911154-1 CO/VC CO Monitor & Ventilation Controller
911154-1 CO/VC CO Monitor & Ventilation Controller
911154-1 CO/VC CO Monitor & Ventilation Controller

    911154-1 CO/VC CO Monitor & Ventilation Controller

    Conspec Controls' 911154-1 CO/VC is a purpose-built carbon monoxide (CO) monitor designed to protect occupants and optimize ventilation control in enclosed spaces. It continuously monitors CO levels and automatically activates exhaust fans and alarms when unsafe conditions are detected.

    The system is designed for flexibility and scalability in real-world applications. Series wiring allows multiple monitors to be deployed across larger spaces without the need for a central control panel, making it easy to expand coverage as facility requirements evolve. At the same time, built-in fail-safe functionality ensures ventilation is automatically engaged in the event of a power loss or system fault.

    With its combination of responsive safety control, energy efficiency, and straightforward installation, the 911154-1 CO/VC delivers a reliable, standalone solution for maintaining safe air quality in enclosed spaces.

    APPLICATIONS
    • Parking Garages
    • Warehouses / Distribution Centers
    • Bus Terminals / Depots
    • Vehicle Maintenance Facilities
    • Tunnels
    • Car Dealerships
    • Fire / Police Stations
    • Service Bays
    • Mechanical / Boiler Rooms

    FEATURES / BENEFITS

    • Configured for Automation – Automatically activates exhaust fans and alarms when CO reaches unsafe levels
      to protect occupants.
    • Energy Efficient Design – Continuously monitors CO and runs ventilation only when needed, reducing fan
      runtime and energy use.
    • Reduces Operating Costs – Delivers significant energy savings (up to 85%) with typical payback in about one
      year.
    • Engineered for Vehicle Areas – Purpose-built for enclosed garages and vehicle service areas requiring
      continuous CO control.
    • Stand-Alone System – Series wiring enables easy expansion without a central panel for large facilities.
    • Protects Against Outages – Fail-safe operation automatically engages ventilation during power loss or system
      faults.
    Specification
    • SENSOR CONFIGURATION

      Carbon Monoxide (CO)Electrochemical Sensor
      Range0–500 ppm
      Life Expectancy7 years
      Response TimeT90 < 30 seconds

      ELECTRICAL

      Operating Voltage3 W @ 24 VAC
      Power Consumption0.1 A MAX

      MECHANICAL

      EnclosureNEMA 4X non-metallic (UL & CSA approved)
      Dimensions4.5 in × 4.0 in × 2.5 in
      114 mm × 102 mm × 64 mm
      Weight1.2 lb (544 g)
      MountingMounts to a standard 4x4 electrical junction box (mounting plate included)
      Conduit Entry1/2 in (12.7 mm)
      Display2-line, 8-character LCD

      Environmental

    Technical specification
    • Unique ref.911154-parking-garage-carbon-monoxide-detector-system
    • Product familyFire Protection Products
    • Product groupGas Detectors
    • TypeObject (single object)
    • Date of publishing2023-10-23
    • Edition number1
    • Height (inches)4
    • Width (inches)4.5
    • Depth (inches)2.5
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1.2
    Classification
    • BIMobject CategoryFire Products - Fire Protection
    • IFC classificationAlarm
    • ETIM CodeEC002455
    • ETIM NameGas detector
    • Uniclass 2015 CodePr_75_50_76_33
    • Uniclass 2015 DescriptionGas detectors
    • CSI MasterFormat 2014 Code28 33 00
    • CSI MasterFormat 2014 TitleGas Detection and Alarm
    • OmniClass Number23-27 11 27 17
    • OmniClass TitleGas Detectors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States