We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Expansion Joint Covers, Standard Wall & Ceiling Covers: AFW & AFWC 1"-4"

Unique ref.: cs-024
Brand: Construction Specialties
Product family: Construction
Product group: Expansion Joints
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (139)

This flush metal wall and ceiling cover is designed for interior applications where low-maintenance or tamper-resistant applications are desired The free-floating aluminum center plate spans the joint and slides between retainer assemblies to allow for required movement. The cover can be painted to match nearly any finish, and is available in aluminum, brass or stainless steel decorative alloys. Joint sizes range from 1" to 8". Contact factory for larger sizes or custom applications.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Joining Systems
IFC classification: Covering
Uniclass 1.4 Code: L555
Uniclass 1.4 Description: Joint coverings including expansion joints
Uniclass 2.0 Code: PR-90-50
Uniclass 2.0 Description: Expansion Joints
Uniclass 2015 Code: Pr_35_90_27
Uniclass 2015 Description: Expansion joints
NBS Reference Code: 90-50
NBS Reference Description: Expansion Joints
CSI MasterFormat 2014 Code: 07 95 13
CSI MasterFormat 2014 Title: Expansion Joint Cover Assemblies
OmniClass Number: 23-13 31 21 19 11
OmniClass Title: Expansion and Contraction Joints
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

All BIM objects are real products from real manufacturers confirmed and approved