We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Expansion Joint Covers, Exterior Wall Covers: SF 12" and Up

Unique ref.: sf-12-and-up
Brand: Construction Specialties
Product family: Construction
Product group: Expansion Joints
Date of publishing: 2019-02-04
Edition number: 1
Type: Object (single object)
Download (3)
This gasketed, flush cover is designed to offer multi-directional movement in exterior vertical wall applications. The system includes a primary seal, which is available in multiple color options, and a secondary seal to ensure weather tightness. Joint sizes range from 2" to 24". Contact factory for larger sizes or custom applications.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Joining Systems
IFC classification: Covering
Uniclass 1.4 Code: L555
Uniclass 1.4 Description: Joint coverings including expansion joints
Uniclass 2.0 Code: PR-90-50
Uniclass 2.0 Description: Expansion Joints
Uniclass 2015 Code: Pr_35_90_27
Uniclass 2015 Description: Expansion joints
NBS Reference Code: 90-50
NBS Reference Description: Expansion Joints
CSI MasterFormat 2014 Code: 07 95 13
CSI MasterFormat 2014 Title: Expansion Joint Cover Assemblies
OmniClass Number: 23-13 31 21 19 11
OmniClass Title: Expansion and Contraction Joints
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

BIMobject SEEK Properties

Construction - Joining Systems

Name Value
Joint Size 12 ; 13 ; 14 ; 15 ; 16 ; 17 ; 18 ; 19 ; 20 ; 21 ; 22 ; 23 ; 24 in
Material Aluminum

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminum

BIMobject®