We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Expansion Joint Covers, Exterior Wall Covers: SF 8"-11"

Unique ref.: sf-8-11
Brand: Construction Specialties
Product family: Construction
Product group: Expansion Joints
Date of publishing: 2019-02-04
Edition number: 1
Type: Object (single object)
Download (5)
This gasketed, flush cover is designed to offer multi-directional movement in exterior vertical wall applications. The system includes a primary seal, which is available in multiple color options, and a secondary seal to ensure weather tightness. Joint sizes range from 2" to 24". Contact factory for larger sizes or custom applications.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Joining Systems
IFC classification: Covering
Uniclass 1.4 Code: L555
Uniclass 1.4 Description: Joint coverings including expansion joints
Uniclass 2.0 Code: PR-90-50
Uniclass 2.0 Description: Expansion Joints
Uniclass 2015 Code: Pr_35_90_27
Uniclass 2015 Description: Expansion joints
NBS Reference Code: 90-50
NBS Reference Description: Expansion Joints
CSI MasterFormat 2014 Code: 07 95 13
CSI MasterFormat 2014 Title: Expansion Joint Cover Assemblies
OmniClass Number: 23-13 31 21 19 11
OmniClass Title: Expansion and Contraction Joints

AEC Daily

AEC Daily Links

AEC Daily Links

BIMobject SEEK Properties

Construction - Joining Systems

Name Value
Joint Size 8 ; 9 ; 10 ; 11 in
Material Aluminum

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved