Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
continental-laundry/products/2dd99d17-4ebf-4f4c-a33f-676bf07a629c
Home
Categories
Kitchen
Home Appliances
REM025 Hard-Mount Commercial Washer-Extractor
Available in United States
Continental Laundry
Follow
REM025 Hard-Mount Commercial Washer-Extractor
The Continental 25-pound capacity REM-Series Washer-Extractor delivers a high-performance small-load solution for on-premise laundries looking to boost productivity, lengthen linen life and decrease utility costs.
Download
Technical specification
Technical specification
Unique ref.
continentalgirbau-rem025
Product family
Washer-Extractors
Product group
REM-Series
Type
Object (single object)
Date of publishing
2018-06-03
Edition number
1
Height (inches)
42.5
Width (inches)
27
Depth (inches)
29.9
Links
Links
Product url
https://continental-laundry.com/commercial-rmg-rem-washers/
Related
Related
Material main
Metal
Weight Net (Lbs)
317
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Electric Appliance
ETIM Code
EC000638
ETIM Name
Washing machine
Uniclass 2015 Code
Pr_40_70_47_32
Uniclass 2015 Description
Front-loading washers
CSI MasterFormat 2014 Code
11 21 73.26
CSI MasterFormat 2014 Title
Commercial Washers and Extractors
OmniClass Number
23-21 41 41 11
OmniClass Title
Commercial Front Loading Laundry Washers
Region availability
North America
United States
Similar products
Continental Laundry
LG Commercial Dryers
4.7
(
30
)
Download
Continental Laundry
LG Commercial Washers for On-Premise Laundries
4.9
(
23
)
Download
Continental Laundry
Continental CG30X2 ProDry2+ Commercial Stack Dryer
Download
Continental Laundry
LG Titan Pro Commercial Washer
5.0
(
6
)
Download
Continental Laundry
Continental CG45X2 ProDry2+ Commercial Stack Dryer
Download
Continental Laundry
EconoDry Commercial Dryers
3.9
(
8
)
Download