Publish your products
RMG040 Hard-Mount Commercial Washer-Extractor

RMG040 Hard-Mount Commercial Washer-Extractor

RMG Series Washers generate extract speeds of 200 G-force, while most other hard-mount washers only reach speeds of 75-150 G-force. As extract speeds increase, so does the amount of moisture removed from every load during extract. In turn, loads take less time to dry, which improves productivity, reduces dryer usage and cuts natural gas consumption.

PROGRAMMABLE EXTRACT SPEEDS

G-Flex Washers deliver the flexibility of six programmable extract speeds, including 100, 140 and 200 G-force. G-force extract speeds can be adjusted to meet most laundries' specific foundation requirements. Not all on-premise laundries have the 8-inch concrete foundation required to operate a 200 G-force hard-mount washer. The G-Flex can operate on a lesser foundation by adjusting G-force extract accordingly. Programmable G-force is critical when installation variables are not ideal.

SINGLE-PHASE POWER

G-Flex Washers operate on single-phase power – simplifying installation.

Technical specification
  • Unique ref.continentalgirbau-rmg040
  • Product familyWasher-Extractors
  • Product groupRMG-Series
  • TypeObject (single object)
  • Date of publishing2018-06-03
  • Edition number1
  • Height (inches)52.9
  • Width (inches)23.7
  • Depth (inches)41.8
Related
  • Material mainMetal
  • Weight Net (Lbs)562
Classification
  • BIMobject CategoryKitchen - Home Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000638
  • ETIM NameWashing machine
  • Uniclass 2015 CodePr_40_70_47_32
  • Uniclass 2015 DescriptionFront-loading washers
  • CSI MasterFormat 2014 Code11 21 73.26
  • CSI MasterFormat 2014 TitleCommercial Washers and Extractors
  • OmniClass Number23-21 41 41 11
  • OmniClass TitleCommercial Front Loading Laundry Washers

Region availability

North America
United States