Publish your products
RMG033 Commercial Washer

RMG033 Commercial Washer

G-Flex Hard-Mount Commercial Washers for On-Premise Laundries

G-Flex Washer-Extractors – Continental's most advanced hard-mount washers – generate extract speeds reaching 200 G-force, offer a highly programmable control and deliver superior results using less water and energy.

High-speed Extract Improves Productivity

G-Flex Washers generate extract speeds of 200 G-force, while most other hard-mount washers only reach speeds of 75-150 G-force. As extract speeds increase, so does the amount of moisture removed from every load during extract. In turn, loads take less time to dry, which improves productivity, reduces dryer usage and cuts natural gas consumption.

Programmable Extract Speeds

G-Flex Washers deliver the flexibility of six programmable extract speeds, including 100, 140 and 200 G-force. G-force extract speeds can be adjusted to meet most laundries' specific foundation requirements. Not all on-premise laundries have the 8-inch concrete foundation required to operate a 200 G-force hard-mount washer. The G-Flex can operate on a lesser foundation by adjusting G-force extract accordingly. Programmable G-force is critical when installation variables are not ideal.

Single-phase Power

G-Flex Washers operate on single-phase power – simplifying installation.

Logi Pro Control

Superior programmability means laundries can properly clean a variety of fabrics and load types depending on specific laundry needs. The highly flexible Logi Pro Control offers 25 individually modifiable programs — each with up to 11 baths, including multiple pre-wash, wash and rinse cycles. Variables within each bath — including wash temperature, water levels, cycle times, rotation and G-force extract speeds — can be individually programmed for maximum efficiency given the load type. Despite their advanced technology, the controls couldn’t be simpler to use. Once the programs are set, operators simply select the program number and press start!

Automatic Chemical Injection

G-Flex Washers offer two means of dispensing chemistry – manually, using a top-mounted dry and liquid chemical dispenser, or automatically, via chemical injection. The top-mounted chemistry dispenser features up to four compartments—one for wash, one for optional pre-wash and two for liquid only bleach and sour/neutralizer products. A powerful compartment flushing system (optional) reduces maintenance by thoroughly cleaning each compartment after every cycle. Automatic liquid chemical injection, on the other hand, not only ensures a consistent clean with every wash, it eliminates the possibility of chemical overuse and resulting damage to fabric due to operator error.

Energy Efficient

Packed with green-engrained features, G-Flex Washers feature a sump-less design, which saves up to three gallons of water with each fill. The exclusive AquaFall™ system further conserves water. AquaFall releases water into each load through holes in the drum lifters for better saturation and rinsing. In turn, laundries conserve water and save in water heating costs. The GFlex AquaMixer™ system mixes hot and cold water to achieve precise bath temperatures – minimizing hot water consumption

Simple to Maintain and Durably Constructed

G-Flex Washers feature durable AISI-304 stainless steel inner and outer drums. The front, side and top panels are constructed of steel and coated with Continental's unique Titan Steel Finish™ for superior appearance and corrosion resistance. An oversized door, which allows for easy loading and unloading, is equipped with a heavy-duty, bolt-style hinge to withstand the rigors of constant use. No wonder G-Flex is backed by a leading 5/3-year ContinentalCare™ warranty.

Specification
  • Capacity 33 lbs
    Cylinder Diameter 24.4 inch
    Cylinder Depth 16.4 inch
    Cylinder Volume 4.5 cu ft
    Net Weight 525 lbs
    Crated Weight 580 lbs
    Machine Width 29.5 inch
    Machine Depth 32.25 inch
    Machine Height 52.9 inch
    Door Opening 12.9 inch
    Floor to Door 20 inch
    Shipping Dimensions 30.6 x 37.9 x 58.8 inch
    Washing Speed 47 rpm
    Spin Speeds 47/100/380/540/635/760 rpm
    G-force 50/100/140/200
    Static Force Transmitted 721 lbs
    Dynamic Force Transmitted 1387 lbs
    Frequency of Dynamic Force 12.7 Hz
    Drain Diameter 3 inch (mm) 3 (80)
    Water Inlets 2 @ 3/4 inch
    Recommended Water Pressure 30-60 PSI
    Water Flow 16 gal/min
    Total Power 0.85 kW
Technical specification
  • Unique ref.girbau-rmg033
  • Product familyWasher-Extractors
  • Product groupRMG-Series
  • TypeObject (single object)
  • Date of publishing2022-10-27
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryKitchen - Home Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000638
  • ETIM NameWashing machine
  • Uniclass 2015 CodePr_40_70_47_32
  • Uniclass 2015 DescriptionFront-loading washers
  • CSI MasterFormat 2014 Code11 21 73.26
  • CSI MasterFormat 2014 TitleCommercial Washers and Extractors
  • OmniClass Number23-21 41 41 11
  • OmniClass TitleCommercial Front Loading Laundry Washers

Region availability

North America
United States