Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
contura/products/5059f79e-9586-4395-a1a7-fc03d86b99de
Home
Categories
HVAC
Fireplaces
Contura 556T Fireplace
Unavailable in United States
Contura
Follow
Contura 556T Fireplace
4.6
(7 reviews)
Contura 556T with cast iron door is a soapstone stove with large sidelights that show a lot of the fire. Soapstone is naturally heat retaining, which maximises the output of your stove.
Download
Technical specification
Technical specification
Unique ref.
C556T
Product family
Contura
Product group
Fireplace
Type
Object (single object)
Date of publishing
2022-08-11
Edition number
1
Height (mm)
1083
Width (mm)
542
Depth (mm)
440
Links
Links
Product url
https://www.contura.eu/en-gb/stove-collection/soapstone-stoves/Contura-556T-Style-_-3744
Related
Related
Material main
Steel
Material secondary
Cast iron
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
175
Classification
Classification
BIMobject Category
HVAC - Fireplaces
IFC classification
Object
OmniClass Number
23-19 17 00
OmniClass Title
Fireplaces
Region availability
Europe
Austria
Belgium
Denmark
Finland
France
Germany
Ireland
Italy
Luxembourg
Netherlands
Norway
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Similar products
Regency Fireplace Products
E36LCD Premium Electric Fireplace
Download
Regency Fireplace Products
Regency® Grandview™ G1200P Gas Fireplace
Download
Regency Fireplace Products
Ei29LCD Electric Fireplace Insert
Download
Regency Fireplace Products
Seattle See-Through 50 (CST50E)
Download
Regency Fireplace Products
Regency® Onyx EX190 Electric Fireplace
Download
Regency Fireplace Products
Regency® Onyx EX110 Electric Fireplace
3.9
(
7
)
Download