Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
contura/products/09812044-e5d0-4335-977d-162f3f91232e
Home
Categories
HVAC
Fireplaces
Contura 896 Fireplace
Unavailable in United States
Contura
Follow
Contura 896 Fireplace
4.5
(6 reviews)
Thanks to the glass sides of the discreetly designed Contura 896 Style, the fire almost looks like it is floating, especially on dark, cosy winter evenings. A stove that immediately becomes the natural source of comfort in the home.
Download
Technical specification
Technical specification
Unique ref.
C896
Product family
Contura
Product group
Fireplace
Type
Object (single object)
Date of publishing
2022-08-12
Edition number
1
Height (mm)
1260
Width (mm)
465
Depth (mm)
365
Links
Links
Product url
https://www.contura.eu/en-gb/stove-collection/wood-burning-stoves/Contura-896-Style-_-5056
Related
Related
Material main
Steel
Material secondary
Cast iron
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
87
Classification
Classification
BIMobject Category
HVAC - Fireplaces
IFC classification
Object
OmniClass Number
23-19 17 00
OmniClass Title
Fireplaces
Region availability
Europe
Austria
Belgium
Denmark
Finland
France
Germany
Ireland
Italy
Luxembourg
Netherlands
Norway
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Similar products
Regency Fireplace Products
E36LCD Premium Electric Fireplace
Download
Regency Fireplace Products
Regency® Grandview™ G1200P Gas Fireplace
Download
Regency Fireplace Products
Ei29LCD Electric Fireplace Insert
Download
Regency Fireplace Products
Seattle See-Through 50 (CST50E)
Download
Regency Fireplace Products
Regency® Onyx EX190 Electric Fireplace
Download
Regency Fireplace Products
Regency® Onyx EX110 Electric Fireplace
3.9
(
7
)
Download