Publish your products
Ephesus LUMAVISION
Ephesus LUMAVISION
Ephesus LUMAVISION
Ephesus LUMAVISION
Ephesus LUMAVISION
Ephesus LUMAVISION

    Ephesus LUMAVISION

    For multi-directional ground and aerial sports, the players and spectators view the playing object from multiple positions and viewing angles. These sports demand critical vertical illuminance over the height of the entire playing area as well as horizontal illuminance at ground level. It is important to control direct glare by locating the luminaires away from the most frequent viewing directions of players and spectators. LumaVision has been designed with zero tilt optical performance capability, reducing offsite glare and trespass.

    Specification
      • AccuLED Optics™: LumaVision utilizes patented and industry leading UV coated AccuLED Optics™ preventing yellowing and degradation over time.
      • Available in a wide fixed CCT range between of 3000K to 6000K and a tunable CCT range option of 3500K to 6500K to meet varying lighting demands
      • Glare and Spill Light Control: Twenty (20) available beam distributions provide the flexibility and performance required for indoor and outdoor sports lighting.
      • Dark Sky Compliance Capable: Light your game for the players and the community
      • Built To Perform: Thermally managed driver and LED housing provides demonstrated reliability confidence.
      • L90: With a 90,000+ hour rated life (at greater than 90% lumen maintenance), the LumaVision LED luminaire is designed for long life.
      • Flexible Controls: Compatible with the Ephesus control ecosystem, putting the control of your system in the palm of your hand.
      • Ease of Installation: 6 flexible indoor/outdoor mounting options
      • Customizable: 7 Factory custom color options and factory custom built accessories.
      • Accessories: Custom visors provide additional cutoff and spill light control. Sport specific impact resistance technologies reduce maintenance on the system.
    Technical specification
    • Unique ref.Ephesus-LUMAVISION-Pendant-Yoke-Slipfitter-Pole
    • Product familyLighting
    • Product groupEphesus
    • TypeObject (single object)
    • Date of publishing2024-10-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States