Publish your products
Sure-Lites ACE Circular Exit

Sure-Lites ACE Circular Exit

The ACE Circular exit series is an architectural grade, die-cast aluminum, UL 924 code compliant product. The self-powered version will operate for a minimum of 90 minutes during a power outage. Key features include a patent pending circular form factor, an LED source with red or green output, a no maintenance nickel cadmium battery, universal mounting along with a 5-year product and 7-year pro-rated battery warranty. Stocked colors include white, black and silver with black trim. The series comes standard with labor savings self-diagnostics adn is available with a 2 circuit option or as special signage. The color and pattern of the face plate can be specified for both exit and signage applications.
Technical specification
  • Unique ref.cooperlighting-ace-circular-exit
  • TypeObject (single object)
  • Date of publishing2022-02-10
  • Edition number1
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • OmniClass Number23-35 47 15
  • OmniClass TitleExit Illuminated Signs

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit