Publish your products
Invue Arbor Post Top
Invue Arbor Post Top
Invue Arbor Post Top
Invue Arbor Post Top
Invue Arbor Post Top
Invue Arbor Post Top
Invue Arbor Post Top

    Invue Arbor Post Top

    The Invue Arbor post top brings architectural style to area and site and pedestrian scale applications. Its dayform appearance brings a desired organic look into the urban environment. WaveStream LED Optics provide a uniform pixelation-free image, managing glare while providing high levels of visibility.
    Specification
      • Low copper content two piece aluminum housing
      • WaveStream LED optics
      • Type II, III and IV asymmetric and type V symmetric NEMA distributions
      • Up to 105 Lms/W
      • 4000K @ 70 CRI standard, 3000K @70 CRI and 80 CRI optional
      • IP66 rated housing
      • 3G vibration rated (post top) and 1.5G (single/twin pole accessories)
      • Wall mount accessories available
    Technical specification
    • Unique ref.cooperlighting-arb-arbor-post-top
    • Product familyLighting
    • Product groupArbor
    • TypeObject (single object)
    • Date of publishing2021-11-24
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States