Publish your products
AtLite Complete Exit, ACX Series
AtLite Complete Exit, ACX Series
AtLite Complete Exit, ACX Series
AtLite Complete Exit, ACX Series
AtLite Complete Exit, ACX Series

    AtLite Complete Exit, ACX Series

    The ACX AtLite Complete Edge Lit Exit series are designed for multiple installation applications with pivot housing design that allows surface ceiling, wall and end mount plus recessed wall, recessed ceiling and sloped ceiling installations. The ACX series are provided with a surface mount canopy and a recessed box for universal mounting. The lens panels are City of New York 8” compliant and include single-sided clear and double-sided mirror lens panels for easy stocking and ordering. Models with a no maintenance nickel cadmium battery provide 90 minutes of run time when AC power is lost. The housings have an aesthetically pleasing satin aluminum finish
    Specification
      • Universal mount edge lit exit: surface ceiling, wall, end mount, recessed ceiling and wall mount
      • Pivot housing for sloped ceiling or back wall mount
      • NYC Compliant 8" letter single-sided clear and double-sided mirror lens panels included
      • Bright red LED sources
      • NFPA approved field installable directional chevrons included
      • UL 924 damp location listed
      • Battery backup models provide 90 minutes of emergency run time
      • Dual voltage input, 120/277 VAC, 60 Hz
    Technical specification
    • Unique ref.cooperlighting-atlite-complete-exit-acx-series
    • Product familyEmergency Lighting
    • Product groupAtlite
    • TypeObject (single object)
    • Date of publishing2024-01-30
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • OmniClass Number23-35 47 15
    • OmniClass TitleExit Illuminated Signs

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit