Publish your products
AtLite ATLELDWA Emergency Light

AtLite ATLELDWA Emergency Light

The AtLite ATLELDWA series is UL924 wet location code compliant, die cast aluminum, architectural grade, wet location and New York City approved Emergency Light. Featuring an aesthetically pleasing look, it eliminates traditional unsightly emergency light trauma. The ATLELDWA is also perfect for indoor applications where an architectural appearance is desired. Key features include maintenance free LED’s with 100 lumen output (superior to a 9 watt incandescent source) or a 300 lumen output (superior to any 12 watt incandescent source), proprietary rotatable accuLED optics, a maintenance free nickel cadmium battery as well as self-diagnostics that reduce the labor associated with NFPA required testing. The SELDWA is available with temperature ratings of -20 °C to 55 °C or 0 °C to 40 °C. Additionally the ATLELDWA’s easy hang feature reduces installation time and cost. It is available with a silver, white, black or bronze finish.

Specification
      • UL924 listed for wet location, NYC Compliant
      • Long life LED source with rotatable optics
      • No maintenance sealed Nickel Cadmium battery
      • 29 feet to 50 feet of emergency egress coverage
      • 0 C to 40 C or - 20 C to 55 C temperature range
      • Available in Bronze, Black, White or Silver die cast aluminum housing
      • Self-diagnostics eliminate NFPA required manual testing
      • 5 year product, 7 year pro rated battery warranty
      • Multi voltage input 120/240/277 VAC
Technical specification
  • Unique ref.cooperlighting-atlite_atleldwa_emergency_light
  • Product familyEmergency Lighting
  • Product groupAtlite
  • TypeObject (single object)
  • Date of publishing2024-05-14
  • Edition number1
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit