Publish your products
Corelite Continua SQ4
Corelite Continua SQ4
Corelite Continua SQ4
Corelite Continua SQ4
Corelite Continua SQ4
Corelite Continua SQ4

    Corelite Continua SQ4

    The Corelite Continua SQ4 linear features a minimalistic square profile and seamless illumination along the entire row length. Combining the latest LED technology with precision engineered optical control, the SQ4 provides high quality illumination while maximizing spacing capabilities. A wide range of direct/indirect distributions are available to choose from as well as independent up/down circuiting for ultimate flexibility. Available in 2', 4’, 6’, 8’, 12’, and continuous runs. The SQ4 is well suited for commercial open offices, private offices, conference rooms, corridors, and educational facilities.
    Specification
      • Architectural design and quality in a minimalistic square form
      • Available in 2', 4', 6', 8', 12', and Continuous runs
      • Continuous line of light via single-piece luminous roll lens
      • Black and white glare reducing louvered baffle options
      • Perceive Technology: 5 differentiated lens aesthetics PARAmid, Prism, Waves, Ripple and Honeycomb
      • 450 to 3,700 delivered lumens per foot
      • Up to 147 lumens per watt Direct-Indirect, 164 lumens per watt Indirect
      • Wide range of direct/indirect distributions
      • Low peak intensity indirect distribution for 30% wider spacing
      • Integrated sensor systems - occupancy, daylight and IoT connectivity
      • Available with corner and hub connectors to create shapes and patterns
    Technical specification
    • Unique ref.cooperlighting-continua-sq4
    • Product familyDirect/Indirect
    • Product groupCorelite
    • TypeObject (single object)
    • Date of publishing2023-03-20
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit