Publish your products
Corelite Bridge Metric Recessed
Corelite Bridge Metric Recessed
Corelite Bridge Metric Recessed
Corelite Bridge Metric Recessed
Corelite Bridge Metric Recessed
Corelite Bridge Metric Recessed

    Corelite Bridge Metric Recessed

    The Bridge™ Metric LED recessed offers a traditional yet modern design with the latest in solid-state lighting technology. High performing WaveStream™ optics allow for maximum energy savings and optimal illumination in a ultra-minimalistic shallow recessed fixture. Two WaveStream optic options are available; a fully uniform pattern and a square pattern that provides a unique translucent appearance without sacrificing performance. Additional shielding options are also available including rectangular perf, round perf, and nano-prism inlays. Available in several popular metric sizes, the Bridge is highly configurable with well-thought-out options and a number of architectural styles for application versatility.
    Specification
      • Architectural quality design and construction
      • Available in 600 x 600, 600 x 1200, 500 x 1500, and 20" x 60" versions
      • Leverages our patented WaveStream Technology with AccuAim™ optics
      • Customize the luminaire aesthetic with three optional shielding inlays
      • Up to 116 lumens per watt
      • Well-designed integral daylight/occupancy sensor options
      • L75 at 100,000 hours w/ 5 year warranty
    Technical specification
    • Unique ref.cooperlighting-corelite-bridge-metric-recessed
    • Product familyLighting
    • Product groupCorelite
    • TypeObject (single object)
    • Date of publishing2024-06-10
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit