Publish your products
iO LED CoviO Graze
iO LED CoviO Graze
iO LED CoviO Graze
iO LED CoviO Graze
iO LED CoviO Graze

    iO LED CoviO Graze

    The iO CoviO Graze provides architectural wall grazing and wall washing to highlight vertical textures and surfaces or brighten spaces. The CoviO Graze offers 8 bi-directional optical distributions, 3 lumen output options up to 1500 lm/ft along with an IP66 rating and a small size that make it a versatile choice for a wide range of indoor and outdoor spaces. The standard integral 0-10V dimming from 100% to 1%, the CoviO Graze delivers a full range of output. The standard 90 CRI LED module with 1.5 step MacAdam binning and best in class color over angle delivers high quality, clean, uniform linear accent lighting for up to 300 ft from a single power drop.
    Technical specification
    • Unique ref.cooperlighting-covio-graze
    • Product familyLighting
    • Product groupiO™ architectural
    • TypeObject (single object)
    • Date of publishing2023-03-20
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit