Publish your products
iO LED CoviO Architectural LED Cove Light

iO LED CoviO Architectural LED Cove Light

The iO CoviO provides architectural cove lighting and allows for continuity of light from indoor to outdoor spaces due to it's IP66 rating and small size. The CoviO delivers functional cove lighting with 3 lumen output options up to 1500 lm/ft. With standard integral 0-10V dimming from 100% to 1%, the CoviO delivers a full range of output from functional illumination to a subtle decorative glow. The standard 90 CRI LED module delivers high quality, clean, uniform cove lighting for up to 300 ft from a single power drop.
Technical specification
  • Unique ref.cooperlighting-covio-led-cove
  • TypeObject (single object)
  • Date of publishing2021-10-11
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit