Publish your products
Halo 811 Mini LED Track Head
Halo 811 Mini LED Track Head

    Halo 811 Mini LED Track Head

    Featuring state-of-the-art LED technology with higher and sustained light output than traditional MR16 halogen- or LED replacement-lamped products, this elegant LED miniature track fixture provides outstanding energy efficiency, long life and significant flexibility with field-interchangeable optics. It’s an ideal solution for small business, offering a premium look and exceptional performance, while saving on energy and maintenance costs.

    Specification
      • Efficacy: up to 95 lm/W at 14.8W, Lumens: up to 1,100
      • 3 field-interchangeable optics (spot, narrow flood and flood)
      • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
      • Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
      • Smooth dimming down to 5% at 120V
      • Holds 1 piece of standard 2" MR16 media filter or lens
      • Die-cast aluminum, Colors: White, Matte Black and Silver finishes
      • cULus listed, T24 compliant, DesignLights™ Consortium qualified
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-811-mini-led-track-head
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit