Publish your products
Halo HLBC6
Halo HLBC6
Halo HLBC6
Halo HLBC6
Halo HLBC6

    Halo HLBC6

    The HALO HLBC is a slim LED downlight designed with visual comfort in mind. It features a regressed prismatic lens for superior glare reduction, while maintaining an ultra-thin 1/2" fixture thickness above the ceiling plane. This means the HALO HLBC can be installed virtually anywhere, regardless of plenum space. The HLBC is perfect for new construction, remodel, or retrofit jobs. The 2-in-1 installation system allows the installer to easily switch from canless installation to retrofit installation. During installation select the perfect color temperature for your space with 5 color temperatures between warm (2700K) to daylight (5000K) or Dim-to-warm option. The dim-to-warm setting begins at 3000K and dims smoothly to 1800K, creating a rich, warm glow resembling candlelight or the sun on the horizon. The HALO HLBC is an ideal solution for residential and light commercial applications where visual comfort and installation flexibility are a priority.
    Specification
      • Available in 4” and 6”
      • Regressed prismatic lens for superior glare reduction
      • Options with canless or retrofit installation
      • Options with selectable lumen output
      • 5 selectable color temperature options and dim-to-warm option
      • Dims to 5%, options with phase cut or 0-10V control
      • Round and square decorative overlays available
      • Air-tite and wet location listed

    Technical specification
    • Unique ref.cooperlighting-halo_hlbc6
    • Product familyLighting
    • Product groupLED
    • TypeObject (single object)
    • Date of publishing2023-07-19
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit