Publish your products
Metalux FPS Selectable Panel

Metalux FPS Selectable Panel

The FPS provides the high performance and aesthetic appeal of a flat panel while also providing the flexibility to adapt to the changing needs of the space, setting, or environment. A selectable switch comes standard with three selectable lumen levels and three selectable color temperatures, The low-profile design is ideal for shallow plenum grid ceilings or surface mounting. The integrated grid clips enable installation speed and flexibility. FPS is an excellent lighting solution for commercial office spaces, schools, healthcare and retail merchandising areas.
Specification
    • 1x4, 2x2, and 2x4 sizes available
    • Ultra-thin approx. 2 inch height
    • Fits in shallow plenums with room to spare
    • Simple switch to adjust color on site as desired
    • Simple switch to set lumens and watts as needed for the task
    • Switch tamper cover included
    • High performance efficacy up to 120 lm/W
    • Surface or suspension mounting available
    • EM and Flex options available
Technical specification
  • Unique ref.cooperlighting-metalux-fps
  • TypeObject (single object)
  • Date of publishing2026-08-12
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States