Publish your products
Metalux ProWrap Medium and Wide Commercial Wraparound
Metalux ProWrap Medium and Wide Commercial Wraparound
Metalux ProWrap Medium and Wide Commercial Wraparound
Metalux ProWrap Medium and Wide Commercial Wraparound
Metalux ProWrap Medium and Wide Commercial Wraparound
Metalux ProWrap Medium and Wide Commercial Wraparound

    Metalux ProWrap Medium and Wide Commercial Wraparound

    The ProWrap platform is a versatile classic LED wraparound series which can be used in a broad range of commercial, schools, institutional, retail and residential applications. This high-quality luminaire comes with 5 CCT and 5 lumen adjustability, along with universal 120-277V and 0-10V dimming to 10%. The ProWrap’s shallow 2” profile and microprism diffuser delivers uniform ceiling to floor coverage. Mount directly to surface or junction box, with conduit end and thru-wire feed, the innovative ProWrap combines low-profile, classic styling that is compatible with existing legacy wraps or open, contemporary spaces.
    Specification
      • 4FT Medium (8.8") and Wide (14.8") body steel housing
      • 5 Lumen Select up to 8500 lumen and up to 142 lm/W
      • 5 CCT Color Select - 3000/3500/4000/4500/5000K
      • Low-profile 2" high luminaire with polycarbonate lens
      • Classic wrap lens design delivers uniform ceiling to floor coverage
      • Conduit end and thru-wire feed surface mount luminaire
      • UNV (120-277V) operating range and 0-10V dimming
      • Available sensor and EBP options via late point assembly
      • Five-year limited warranty and DLC compliant
    Technical specification
    • Unique ref.cooperlighting-metalux-prowrap
    • TypeObject (single object)
    • Date of publishing2026-08-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States