Publish your products
PrentaLux CYL2 - 2 Sustainable LED Cylinder
PrentaLux CYL2 - 2 Sustainable LED Cylinder
PrentaLux CYL2 - 2 Sustainable LED Cylinder
PrentaLux CYL2 - 2 Sustainable LED Cylinder
PrentaLux CYL2 - 2 Sustainable LED Cylinder
PrentaLux CYL2 - 2 Sustainable LED Cylinder
PrentaLux CYL2 - 2 Sustainable LED Cylinder

    PrentaLux CYL2 - 2 Sustainable LED Cylinder

    PrentaLux redefines how cylinder luminaires are made, elevating the form into an expression of designer creativity. Like all PrentaLux products, the Sustainable LED Cylinder - 2" offers almost limitless opportunities for personalization, including an array of colors and textures to choose from. But these cylinders aren’t just decorative, they meet functional requirements, such as high efficiency. And they’re sustainable, made using additive manufacturing (also known as 3D printing technology) and at least 75% recycled or mass balanced bio-circular materials. PrentaLux Cylinders are Buy American-compliant, too. Use single 2” cylinders as accent lighting or cluster them to create stunning installations. They're the ideal solution for hospitality, retail, and office applications.

    Specification
      • Sustainable, functional LED cylinder
      • 2 light levels: 1000, 1500lm
      • 4 optical distributions: Spot, Narrow, Flood and Wide
      • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
      • 9 standard housing colors and 5 standard trim colors, with 13 additional on-demand designer colors
      • 7 shade textures
      • Universal Voltage [120-277V]
      • 0-10V and ELV with 5% dimming
      • Mounting canopy with rigid stem or cable
      • 5-Year Warranty
      • PrentaLux 3D printed parts are produced with at least 75% recycled or bio-circular materials
    Technical specification
    • Unique ref.cooperlighting-prentalux-cyl2-2-sustainable-led-cylinder
    • Product familyLighting
    • Product groupPrentaLux
    • TypeObject (single object)
    • Date of publishing2025-07-22
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States