Publish your products
PrentaLux Decorative High Bay Gen 2
PrentaLux Decorative High Bay Gen 2
PrentaLux Decorative High Bay Gen 2
PrentaLux Decorative High Bay Gen 2
PrentaLux Decorative High Bay Gen 2

    PrentaLux Decorative High Bay Gen 2

    PrentaLux is leading the way in lighting innovation and sustainability with 3D-printed luminaires like the Decorative High Bay Gen 2. This new generation offers more versatility with upgraded warmer CCTs (3000K and 3500K) and field adjustable optical distributions. The Decorative High Bay Gen 2 pairs an elegant, customizable aesthetic with the robust output needed for big-box retail, grocery, and other high-ceiling environments.

    Specification
      • Opaque or translucent shades in various color offerings
      • Selectable Lumen/Power performance up to 36,000 lumen
      • 5 Color Selectable CCT - 3000/3500/4000/5000/6500K
      • Field selectable distribution - Narrow, Medium, or Wide
      • Sensor ready port for quick plug and play install
      • 120-347 operating range with 6kV surge protection
      • NEMA 4X, IP65 and NSF rated
      • IP65 rated lens and driver enclosure
      • 10ft power and dimming cords for easy installation
    Technical specification
    • Unique ref.cooperlighting-prentalux-decorative-high-bay_gen-2
    • Product familyLighting
    • Product groupPrentaLux
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States