Publish your products
Shaper 674-WP Luminous Half Cylinder Outdoor Wall Mount

Shaper 674-WP Luminous Half Cylinder Outdoor Wall Mount

The 674-WP versatile, functional, decorative, and performing wall sconce, is a light with a linear, vertical form. The 674-WP is rated for exterior use. The 674-WP has an acrylic lens, and metallic trim and fins, that are specification-grade and perfect for commercial applications. The 674-WP is available with an integral LED light source, and offers 6 metallic paint finishes, in 3 standard sizes. The aesthetic choices of horizontal or vertical trim bars add appeal. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The 674 series is also ADA compliant. The Shaper 600's are known for performance, durability, and clean aesthetic delivery with lumen performance you can count on.
Specification
    • Exterior wall luminous luminaire
    • 3 fixture sizes: 16", 25", and 37" wall/ ceiling surface mount
    • Vertical fin trim bar feature, classic look
    • 6 standard painted metallic finishes and custom color available
    • Universal Voltage: 120-277V
    • ADA compliant
    • UL and CUL approved for interior and damp locations
Technical specification
  • Unique ref.cooperlighting-shaper-674-wp-luminous-half-cylinder-outdoor-wall-mount
  • Product familyShaper
  • Product groupWall Mount
  • TypeObject (single object)
  • Date of publishing2024-06-10
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit