Publish your products
Metalux SLES with TLED Lamps

Metalux SLES with TLED Lamps

5.0 out of 5 stars5.0(5 reviews)
The Metalux SLES socket-fit light engine is a TLED striplight that provides an affordable, energy savings solution over traditional fluorescent lighting. All Metalux SLES come with 4' TLED lamps in 3500K, 4000K, and 5000K CCT options. Designed for retrofit and new construction, the SLES uses flip-up sockets, snap-in channel connector and cover for faster installation time, while replaceable TLED lamps lower overall lifetime maintenance costs. The SLES striplight comes in 4' and 8' lengths and is Ideal for retail environments with large, open ceilings.
Technical specification
  • Unique ref.cooperlighting-sles-tled-lamps
  • TypeObject (single object)
  • Date of publishing2021-10-22
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit