Publish your products
Lumark WP Wall Pack
Lumark WP Wall Pack

    Lumark WP Wall Pack

    The Wall Pack Series provides a traditional form with high performance energy efficient illumination. Rugged die-cast aluminum construction with a gasketed housing make the Wall Pack Series virtually impenetrable to contaminants. Replacing up to 375W metal halide equivalent, the Wall Pack Series of luminaires is ideal for pathway illumination, building entrances, vehicle ramps, schools, tunnels, stairways and loading docks.

    Specification
      • Selectable configurations available across 3 housing sizes
      • Lumen packages range from 4,300 - 21,000 lumens
      • Dusk to dawn capability with ON/OFF photocontrol
      • Replaces 75W up to 375W HID equivalent
      • Efficacies up to 153 lumens per watt for max output
      • Energy and Maintenance savings up to 89% versus HID solutions
      • Head and impact resistant borosillicate glass lens
    Technical specification
    • Unique ref.cooperlighting-wp_wall_pack
    • Product familyLighting
    • Product groupLumark
    • TypeObject (single object)
    • Date of publishing2026-05-13
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit