Publish your products
Halo RA-DM Baffle Adjustable Canless LED Downlight
Halo RA-DM Baffle Adjustable Canless LED Downlight
Halo RA-DM Baffle Adjustable Canless LED Downlight
Halo RA-DM Baffle Adjustable Canless LED Downlight
Halo RA-DM Baffle Adjustable Canless LED Downlight
Halo RA-DM Baffle Adjustable Canless LED Downlight
Halo RA-DM Baffle Adjustable Canless LED Downlight

    Halo RA-DM Baffle Adjustable Canless LED Downlight

    HALO RA-DM Adjustable Canless Downlights mount directly to the ceiling - no housing required. A great solution for both remodels and new construction. The adjustable gimbal tilts up to 35° and rotates 360° and below-the-ceiling installation let you aim light where you want. Ideal for wall wash, task lighting, or slope ceiling applications. Choose between 5 color temperatures, from soft white (2700K) to daylight (5000K), or opt for the dim-to-warm setting that mimics the glow of candlelight. The RA-DM includes selectable lumens, so you can select your preferred brightness depending on your ceiling height.

    Specification
        • 4" and 6" available
        • Adjustable gimbal tilts up to 35° and rotates 360°
        • No housing or junction box required for installation
        • Installs in 1/2" to 1-1/4" thick ceilings
        • 6-Position Switch: 5-Color Field-SeleCCTable warm white to daylight (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K)
        • Selectable Lumens: 600/900 lms
        • Phase cut LE/TE dimming down to 5% (120V input) with compatible controls
        • Air-tite, IC-rated, damp rated, and ENERGY STAR® certified
    Technical specification
    • Unique ref.halo-ra-dm-baffle-adjustable-canless-led-downlight
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2024-03-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit