Publish your products
Coral 3 in 1
Coral 3 in 1
    Coral

    Coral 3 in 1

    3 Advantages in a single product: Coral 3 in 1 is a premium acrylic paint, which has antibacterial technology, anti-mold action and has no smell after 3 hours of application. An 18L can yields up to 330sqm per coat.

    Product Category: Premium.

    Specification
    • Finished yield per packaging: 18L - up to 115m².

      Application surfaces recommendation: Walls and ceilings.

      Recommended application environments: Indoor.

      Dilution: Dilute 40% to 50% with drinking water.

      Application tools: Roll of short-haired wool, application gun or brush.

      Drying: To the touch: 30 min. Between coats: 4 hours. Final: 12 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CORAL-3EM1
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_97
    • Uniclass 2015 DescriptionWaterborne matt and flat finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit