Publish your products
Coralar Acrylic More Gloss & Protection
Coralar Acrylic More Gloss & Protection
    Coral

    Coralar Acrylic More Gloss & Protection

    Coralar Acrylic More Gloss & Protection offers more lasting and just right brightness. An 18L can yields up to 275m² per coat.

    Product Category: Standard.

    Specification
    • Finished yield per packaging: 85m²

      Application surface recommendation: Walls and ceilings.

      Recommended application environments: Indoor/ Outdoor.

      Dilution: Dilute up to 20% with drinking water.

      Application tools: Low-pile wool roller and brush. Clean tools with soap and water.

      Drying: To the touch: 30 minutes Between coats: 4 hours Final: 4 hours

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-BRILHO-E-PROT
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_98
    • Uniclass 2015 DescriptionWaterborne mid-sheen finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit