Publish your products
Coral Coralit Preparing Primer Balance
Coral Coralit Preparing Primer Balance
    Coral

    Coral Coralit Preparing Primer Balance

    Coral Coralit Preparing Primer Balance is a primer that acts preparing the surfaces of wood and metal for application of Balance enamels. Its special BALANCE formula ensures fast drying and odorless, besides the tools can be cleaned with water, eliminating the use of thinner and making the process easier. 

    In wood surfaces, correct small imperfections and evens the absorption, improving the finishing enamel.In metal, it smoothes the surface, protects against rust and improves the final enamel finish. It has a durability of 10 years *. 

    *When combined primer and synthetic enamel from Coralit family.

    Specification
    • Available sizes and their yields: 3,6 l - up to 50 m²; 0,9 l - up to 12,5 m²

      Application surface recommendation: Woods & Metals

      Recommended application environments: Indoor/Outdoor

      Dilution: Application with Brush or Roller: dilute up to 10% with potable water.Application with gun: dilute up to 30% with potable water.

      Application tools: Large areas: low-pile wool roller, foam roller and application gun. Small areas: soft-bristled brush. Clean the tools with soap and water.

      Drying: To the touch: 30 minutes. Drying between coats: 3 hours. Final: 4 hours.

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-CORALIT-FUNDO-PREP
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-18
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_66_94
    • Uniclass 2015 DescriptionWater-based acrylic primers
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit