Publish your products
Coral Coralit Zarcão Proferro Primer
Coral Coralit Zarcão Proferro Primer
    Coral

    Coral Coralit Zarcão Proferro Primer

    Coral Coralit Zarcão Proferro Primer is a orange matte synthetic primer with excellent anti-corrosion property that protects much longer the beauty of the final finish. It has excellent adhesion, high corrosion protection, excellent performance, and is easy to apply and sand. It has durability of 10 years *. 

    * When combined primer and synthetic enamel from Coralit family.

    Specification
    • Available sizes and their yields: 3.6 l - up to 50 m²; 0.9 l - up to 12.5 m².

      Application surface recommendation: Metals.

      Recommended application environments: Outdoor.

      Dilution: dilute up to 10% with Coral Turpentine.

      Application with gun: dilute up to 30% with Coral Turpentine. Application Tools Large areas: roller and application gun. Small areas: brush with soft bristles.Clean the tools with Coral Turpentine.

      Drying: To the touch: 4 to 6 hours Drying between coats: 8 hours Final: 12 to 18 hours.

      Coats: 1 coat.

    Technical specification
    • Unique ref.CR-CORALIT-FUNDO-ZARCAO
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-18
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_66_81
    • Uniclass 2015 DescriptionSolvent-borne metal primers
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit