Publish your products
Coral Coralit Ultra Resistance
Coral Coralit Ultra Resistance
    Coral

    Coral Coralit Ultra Resistance

    Coral Coralit Ultra Resistance is a high performance synthetic enamel that offers maximum protection and PERFECT FINISH when protecting and beautifying doors, windows and gates outside the house. 

    Its formula with silicone creates a glossy film of high protection, which preserves the brightness and looking new for a long time. The result is a perfect finish. 

    The durability of Coralit is 10 years.

    Specification
    • Available sizes and their yields: 3.6 l - up to 75 m²; 3.2 l - up to 67 m²; 0.9 l - up to 19 m²; 0.8 l - up to 17 m²; 225 ml - up to 5 m²; 112.5 ml - 2 m² .

      Application surface recommendation: Woods & Metals.

      Recommended application environments: Outdoor.

      Dilution: Application with brush or roller: dilute up to 10% with Coral Turpentine. For application with gun: dilute up to 30% with Coral Turpentine.

      Application Tools: Large areas: roller and application gun. Small areas: brush with soft bristles. Remove the product from the tool with Coral Turpentine.

      Drying: To the touch: 2 hours. Between coats: 45 minutes. Final: 5 to 8 hours.

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-CORALIT-ULTRA-RESIST
    • Product familyPaint, Varnishes & Finishes
    • Product groupEnamels
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_79
    • Uniclass 2015 DescriptionSolvent-based finishing coats
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname