Publish your products
Coral Decorate Special Effects Velvet/Nuage
Coral Decorate Special Effects Velvet/Nuage
    Coral

    Coral Decorate Special Effects Velvet/Nuage

    Coral Decorate Special Effects Velvet/Nuage was inspired by the soft touch of rich fabrics like velvet, creating a luxurious effect on your wall. Its unique HD Walls technology offers brighter colors and texture in high definition. 

    Choose one of our 210 color options in the Easy Choice range to decorate your environment

    Specification
    • Available sizes and their yields: Velvet 2,1 l - up to 14 m²; Nuage 2,1 l - up to 8 m²

      Application surface recommerdation: Walls & ceilings.

      Recommended application environment: Indoor.

      Dilution: Ready to use.

      Application tools: Stainless steel trowel with rounded corners. Clean tools with soap and water.

      Drying: To the touch: 1 hour. Between coats: 4 to 6 hours. Final: 24 hours

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-DECORA-EE-VELVET
    • Product familyPaint, Varnishes & Finishes
    • Product groupTextures & Special Effects
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_64
    • Uniclass 2015 DescriptionPlastic texture paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit