Publish your products
Coral Decorate Matte
Coral Decorate Matte
    Coral

    Coral Decorate Matte

    Coral Decorate Matte is a Premium Acrylic Matte paint with super opacity that counts with exclusive HD Walls technology offering brighter colors, a perfect finish, and is washable. 

    Its collection gathers 2,079 colors in the Coral range. 

    Also visit the Special Effects line Coral Decora: Marble, Burnt Cement and Velvet and customize your walls with textures in high definition.

    Specification
    • Finished yield per packaging: 150m².

      Application surface recommendation: Walls & Ceilings.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Dilute up to 20% with drinking water.

      Application tools: Low-pile wool roller, application gun and brush. Clean tools with soap and water.

      Drying: To the touch: 30 minutes. Between coats: 4 hours. Final: 4 hours

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-DECORA-MATTE
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_96
    • Uniclass 2015 DescriptionWaterborne masonry paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit